Cat 6A Field Terminable Plug + SF/UTP Cat 5e Ind/Out cable
Additions to LANmark Industry Range
Field Terminable Plug
P/N : N42i.900
To complement the IP rated Industry boxes, Nexans have now released an IP20 rated field terminable plug. The plug features an IDC termination which is “tool-less” and can accommodate all LANmark Industry and Maritime cables. The plug offers 6A channel performance and will allow the construction of simple channel configurations.
The plug is pre-packed with installation instructions printed on inside of the box and may be used to terminate 27-22AWG solid or stranded conductors offering an advantage over competitive products. It is rated for 750 insertion cycles and is suitable for a C3 MICE environment (-40 to +70°C).
Industry Cat 5e SF/UTP Indoor/Outdoor Cable
P/N : N10i.101
New to the LANmark Industry range, this cable has been designed to meet the emerging requirements for IP convergence in an indoor/outdoor environment. It is particularly suitable for the interconnection of Microwave Antennae, IP cameras and WAPs in locations such as cellular towers, car parks, camp sites etc.
The cable has an SF/UTP construction for good EMC and mechanical performance and supports transmission of Fast Ethernet and Gigabit Ethernet protocols. The cable has a black UV stabilised sheath which is both LSZH and IEC 60332-2-1 compliant so can be used indoors in accordance with EN 50174-3 without additional fire protection. The patented Nexans compound is also suitable for outdoor installation in a duct.
![]() |