Description
250V Flame retardant, Collective screened Instrument Cables
Standards
International : IEC 60332-3 Cat.ANational : JIS C 3410-1999
Description
Application
- Instrument circuit upto 250V, instrument safe systems.
- Fixed installation for instrument, communicaton, control and alarm system in both explosion risk and safe areas, general purposes.
This product is part of our Shiplink® offer
Construction details
- Conductor : Plain annealed copper wire, stranded
- Insulation : PVC insulation identified
- Pair/Trple/Quad twisting
- Individual Copper wire shield braid : End of ‘-S’ type
- Cabling with filler
- Common Copper wire shield braid : End of ‘S’ type
- PVC sheath
- Metal wire armour : Galvanized steel wire braiding
- Paint : In case of protective covered cable, paint is dispensable.
- PVC protective covering
Standard applied
- Design guideline : JIS C 3410 (1999)
- Material properties :
- JIS C 3410 Insulation, PVC
- JIS C 3410 Sheath, PVC
- Flame retardant :
- IEC 60332-1
- IEC 60332-3, Cat. A, ‘FA--’ type only
- Cable marking of cold properties:
- ‘ICE’ type : CSA C22.2 No. 03, Cold bending -40℃, Cold impact -35℃
- ‘-35DEG.’ type : CSA C22.2 No. 03, Cold bending -35℃
- Any other cable marking can be applicable, when purchaser required
Characteristics
Construction characteristics | |
---|---|
Outer sheath | PVC |
Conductor flexibility | Stranded class 2 |
Insulation | PVC |
Conductor material | Copper or tinned copper |
Screen | Tinned copper braid |
Armour type | Galvanized steel wire braiding |
Conductor shape | Circular stranded (RM) |
Dimensional characteristics | |
Number of pairs | 1 |
Conductor cross-section | 0.75mm² |
Approximate weight | 230kg/km |
Nominal outer diameter | 10.1mm |
Diameter over filler / inner sheath | 0.0mm |
Diameter over armour | 0.3mm |
Average insulation thickness | 0.7mm |
Conductor diameter | 1.1mm |
Diameter over insulation | 2.6mm |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 150 / 250 V |
Usage characteristics | |
Flame retardant | IEC 60332-3 Cat. A |