Description
- Splice cassette cover
- Small Splice cassette
Standards
International : ISO/IEC 11801Description
Family of patch panel accessories for termination of cable when using fusion splicing techniques.
The cassette protects the fusion splices and holds them in position.
The Nexans fibre panels can hold up to 4 splice cassettes and only the top splice cassette needs a cover.
The small splice cassettes (N890.095, N890.096 and N890.097) are compatible with the LANmark-OF Snap-In panels (N441.203 and N441.204) and the LANmark-OF ZD-boxes (N521.630 and N521.612).