Description
- Lead free
- Armoured with galvanized steel wires (SWA) or aluminium wires (AWA)
- Aliphatic and aromatic hydrocarbons resistant.
Standards
International : IEC 60228; IEC 60332-3-22 Cat.A; IEC 60502-2Description
Applications
These power cables are used for electricity supply in medium voltage installation system. They are well adapted to underground use in industrial applications, in moist areas, where hydrocarbons and mechanical protections are needed. Hypron® offers an alternative to conventional lead covered cable and is an environmental friendly solution.
Design
Conductor:
Stranded bare copper (class 2)
Semi-conductor
Insulation:
Cross-linked polyethylene (XLPE)
Semi-conductor
Screen:
Copper tape
Bedding (Optional):
An inner sheath acting as a filler with practically zero thickness
Inner sheath:
Polyvinyl chloride (PVC)
Screen/sealing barrier:
Aluminium/polyethylene tape
Sheath:
High density polyethylene (PE) Colour: black
Special sheath (intermediate sheath):
Polyamide
Armour:
Galvanized steel wires (SWA) or aluminium wires (AWA) for 1 core cable
Outer sheath:
Polyvinyl chloride (PVC). Colour: red. Other colour on request.
Core identification
1 core: natural
3 x: black – green – brown (by tape under copper screen)
Marking
NEXANS 279 XLPE/PVC/AL/HDPE/NC/SWA or AWA/PVC VOLTAGE Nber of cores and cross section Cu/Alu IEC 60332-3-22(A) MM YYYY manufacturing number + meter marking
Standards
IEC 60502-2 (design guide-lines)
Characteristics
Construction characteristics | |
---|---|
Conductor material | Bare copper |
Type of conductor | Stranded, Class 2 |
Insulation | XLPE (Cross-linked Polyethylene) |
Screen | Copper tape |
Inner sheath | PVC |
Intermediate sheath | Polyamide |
Outer sheath | PVC |
Lead free | Yes |
Protection | Yes |
Armour type | Aluminium Wire |
Dimensional characteristics | |
Number of cores | 1 |
Conductor cross-section | 185mm² |
Conductor diameter | 15.85mm |
Diameter over insulation | 28.05mm |
Diameter over screen | 29.5mm |
Diameter over inner sheath | 33.5mm |
Diameter over intermediate sheath | 37.8mm |
Diameter over armour | 42.8mm |
Minimum outer diameter | 46.6mm |
Maximum outer diameter | 51.4mm |
Approximate weight | 3906kg/km |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 12 / 20 (24) kV |
Mechanical characteristics | |
Mechanical resistance to impacts | Good |
Usage characteristics | |
Fire retardant | IEC 60332-3-22 |
Chemical resistance | Aliphatic and aromatic hydrocarbons resistant |
Max. conductor temperature in service | 90°C |
Operating temperature, range | -20 .. 60°C |
U.V resistance | Yes |
Docs and info
Related documents
Selling information
Other fire performances IEC 60332-1 or IEC 60332-3-24(C) on request.
Minimum bending radius:
1 core: 10 x outer diameter
3x: 8 x outer diameter
To be doubled during laying operations
Aluminium conductors available on request