Description
Standards
International : MIL DTL 24643Description
Cables and cords are classified as watertight, watertight(with circuit integrity), and non-watertight constructions, armored, and unarmored, unarmored with overall shield and further classfied for flexing and nonflexing service for power, lighting, control, communications, instrumentation and electronic applications.
Characteristics
Construction characteristics | |
---|---|
Armour type | Unarmoured |
Insulation | EPR |
Conductor shape | Round, stranded |
Conductor material | Copper or tinned copper |
Conductor flexibility | Flexible stranded |
Outer sheath | Cross-linked polyolefin |
Dimensional characteristics | |
Conductor cross-section | 1.3mm² |
Number of cores | 2 |
Average insulation thickness | 0.78mm |
Diameter over insulation | 0.0mm |
Inner diameter | 0mm |
Diameter over armour | 0.0mm |
Nominal outer diameter | 10.5mm |
Approximate weight | 140kg/km |
Conductor diameter | 0.0mm |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 600 V |