Description
Cable Low Aerial voltage, XLPE insulation
Standards
National : NF C 33-209Description
Low voltage network aerial bundled cables, XLPE insulation
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Insulation | XLPE (chemical) |
Dimensional characteristics | |
Number of cores | 4 |
Conductor cross-section | 10mm² |