LANmark-OF Secure Lock LC Port Blockers New

Description
- Compatible with Duplex LC Adapters.
- Dedicated key for removal
- Available in Red and Blue colours.
Description
- Compatible with Duplex LC Adapters.
- Dedicated key for removal
- Available in Red and Blue colours.
Standards
International : ISO/IEC 11801Description
- An effective way to secure the network infrastructure by blocking out unused or unauthorized Duplex LC Adaptors.
- Port Blockers protect the hardware from dust and entry of harmful foreign objects.
- Port Blocker helps in securing connections.
- Provides security by ensuring no unauthorized connections are made
- To be used in data centres, financial services, health care, and other mission-critical networks.
- Installation is easy, and removal will not interfere or lead to the degradation of network performance.
The plastic material is UL 94V-2
Note: This product range is sold worldwide except North America.
Characteristics
Construction characteristics | |
---|---|
Connector type | Duplex LC-LC |
Usage characteristics | |
RoHS compliant | Yes |
Operating temperature, range | -10 .. 60°C |
Specific characteristics | |
See all products | |
|