Description
Nexans LANactive Industry solution is based on Industrial Ethernet switches, industrial cabling, software and services and designed for creating reliable and highly available LAN infrastructures in harsh environments of mission ctirical applications.
This solution is based on almost 30 years of Nexans experience in developing and producing managed Industrial and FTTO switches for harsh environment applications:
- IP video surveillance, security and Building Management Systems (BMS);
- Smart grid / Utilities;
- Oil&Gas;
- Transport (airports, railways, highways etc.);
- Infrastructure;
- Industry;
- Wind turbines;
- Many other applications.
Nexans industrial Ethernet switches are targeted to provide highest network availability, security and to make network maintenance much easier. They have a high level of interoperability with other switches manufacturers and different SCADAs. The switches provide high flexibility in network design – depending on the model, they can have up to 16 ports: fibre-optic or copper in different combinations, including the variant with 12x SFP and 4x RJ45 ports.
iGigaSwitch family can power many devices with PoE or PoE+ technology: has up to 12x PoE+ ports with 360W budget according to IEEE 802.3at.
Fast, simple and low-cost integration of additional non-Ethernet devices directly in the field is possible with optional I/O interfaces of industrial Ethernet switches.
Nexans industrial Ethernet switches are compliant with many specific industry standards:
- IEC 61850 and DNV-GL/KEMA certification - the switches enable an intelligent communication environment for Smart Grids supporting the IEC 61850 standard (parts 6, 7-1, 7-2, 7-3, 7-4, 8-1, 9-1 and 9-2 Communication networks and systems for power utility automation).
- IEEE 1613 (Environmental Standards for Networking Devices Installed in Power Utility Substations)
- IEC 61000-6-2 (Immunity for industrial environments)
- IEC 61800-3 (Adjustable speed electrical power drive systems)
- IEC 61850-3 (General environmental requirements for hardware design)
Products and services
Please select any level of our catalogue structure to refine your selection by clicking on the title of a group of items.
Results
Selected item(s) :
Add to favorites
Selected item(s) :
Add to favorites