Power cables with reduced insulation thickness
- Nexans FLAMEX® power cables are designed to comply with EN 50264 requirements.
- They are installed in switching station and control panels through cable ducts, pipes and tubes in line with EN 50343.
- A 120°C conductor temperature is allowed for a 20,000 hours cumulative working time.