LANmark-OF UC PE (Unitube Steel Armoring - Outdoor)

Description
UC optical fibre cables
- Outdoor in ducts or direct burial
- Corrugated steel tape armour
- Available in all fibres grades
- Provides full rodent protection

Description
- Outdoor in ducts or direct burial
- Corrugated steel tape armour
- Available in all fibres grades
- Provides full rodent protection
Standards
International : ISO/IEC 11801Description
Description and Application
The construction is suitable for use outdoor in ducts and for direct burial. It consists of a corrugated steel tape armouring providing full rodent protection. It is surrounded by glass yarns. The cable has a HDPE outer jacket.
The loose tube design has a capacity of up to 24 fibres. Diameter of the fibres is 250 um. Termination of these fibres is done with splicing of pigtails.
The cable is watertight due to the gel in the loose tube and the watertight glass yarns.
Construction
Legend accompanying the cross section drawing:
- Optical fibres (250 um)
- Gel
- Loose tube
- Reinforced watertight glass yarns
- Corrugated steel tape armour
- PE outer jacket with UV resistant additive
Characteristics
- Outdoor cable for installation in a duct or direct burial
- Designed for termination by splicing
- Central loose tube design
- Corrugated steel protection
- Waterproof structure, rodent resistant and UV-resistant
- Available in all fibre grades
- Available from 4-24 fibres
Characteristics
Dimensional characteristics | |
---|---|
Nominal outer diameter | 8.5mm |
Approximate weight | 85kg/km |
Mechanical characteristics | |
Maximum pulling force (IEC 60794-1-2-E1) | 1500N |
Maximum operating pulling force | 450N |
Mechanical resistance to impacts | 3 impacts of 5 N.m |
Crush resistance (IEC 60794-1-E3) | 300N/cm |
Usage characteristics | |
Minimum static operating bending radius | 130mm |
Minimum dynamic operating bending radius | 180.0mm |
Ambient installation temperature, range | 0 .. 40°C |
Operating temperature, range | -40 .. 70°C |
Storage temperature, range | -40 .. 70°C |
Specific characteristics | |
See all products | |
|