Medium voltage cables & accessories
Nexans produces medium voltage cables for power backbone and propulsion in 1.8/3 kV, 6/10 kV, 8.7/15 kV and up to 12/20kV. These cables are designed for fixed applications on board of commercial, offshore or navy vessels. In order to provide easier installation conditions (enhanced flexibility and easy pulling) and shorter bending radius the products MPRXCX® and MEPRXCX® FLEXISHIP® are designed with class 5 conductors. In particular Nexans Variable frequency Driver cables (VFD) are designed to improve EMC protection compared to regular screened types and the operating performance of VFD systems used for thrusters, movable propulsion systems, lifts or drives.