LANmark-OF MD PE/PE (Multitube Dielectric Armoring - Outdoor)

Description

Description
Standards
International : ISO/IEC 11801Description
Description and Application
The construction is suitable for use outdoor for direct burial.
It consists of a multitube structure protected by full dielectric flat fibre reinforced plastic. This provides excellent rodent protection and high crush resistance.The cable has an inner and outer HDPE jacket .
The multi tube design has a capacity of up to 96 fibres. Diameter of the fibres is 250 um. Termination of these fibres is done with splicing of pigtails.
The cable is watertight due to the gel in the loose tube and the watertight yarns.
Construction
Legend accompanying the cross section drawing:
- Tubes with 250 um fibres
- Central FRP strength element
- Waterblocking yarns
- Inner sheath of PE
- Reinforcing flat FRP
- Outer sheath of PE
Features
- Outdoor cable for direct burial
- Designed for termination by splicing
- Multitube cable around central strength element
- Dielectric armouring with flat fibre reinforced plastic (FRP)
- Waterproof structure
- Excellent rodent resistant
- PE outer sheath
- High crush resistance
- Available in singlemode
- Available in 24-48-72-96 fibres
Characteristics
Dimensional characteristics | |
---|---|
Nominal outer diameter | 15.9mm |
Approximate weight | 240kg/km |
Mechanical characteristics | |
Maximum pulling force (IEC 60794-1-2-E1) | 12000N |
Maximum operating pulling force | 6000N |
Mechanical resistance to impacts | 100 impacts of 5 N.m |
Crush resistance (IEC 60794-1-E3) | 600N/cm |
Usage characteristics | |
Minimum static operating bending radius | 270mm |
Minimum dynamic operating bending radius | 360.0mm |
Ambient installation temperature, range | 0 .. 40°C |
Operating temperature, range | -30 .. 70°C |
Storage temperature, range | -40 .. 80°C |
Specific characteristics | |
See all products | |
|