Fire-zone and high-temperature area cables
These types of cable are used in hot areas, engines and the nacelle environment. Their functions vary from carrying signals to transmitting energy. Nexans’ offer includes both European and American standards. Our range of cables answer both flame/fire retardant and fire-resistant requirements. Thanks to their enhanced properties, they guarantee circuit integrity in case of a fire. They all meet international aircraft standards, as well as stringent OEM norms.
Fire-zone and HT cables
- APU
- Engines
- Nacelles
Technology
- AWG 24 to 4/0
- Fire-proof and fire-resistant insulations
- High temperature from 260°C to 310°C
- Arc-tracking resistant
- Nickel-clad copper/copper-alloy conductors
Standards
- MIL-DTL 25038
- BMS13-55 & BMS13-58
- New EN standards (2346 & 4608)