Description
Standards
National : Factory standardDescription
Application
Network service bundled conductors are used for tributary networks of power buildings and their internal networks.
Characteristics
The bundled conductor cables have aluminum conductors, insulated with XLPE, they have good durability and thermal resistance.
Some other important cable characteristics are :
Ultraviolet radiation resistance,
Ozone resistance,
High dielectric strength,
Light and easy to handle.
Installation
TU 16-705.500-2006 standard´s procedures determine the installation procedures for low voltage overhead lines.
These cables are NOT ALLOWED to be buried, even in conduits.
Marking
Neutral :
« manufacturing number », « metric marks » ink printed.
Phase 1, 2, 3 :
the identification number is printed and embossed on insulation.
Pilot wire n°1 : continuous white line is printed on the insulation
Pilot wire n°2 : no marking
Electrical characteristics
Rated voltage : 0.6/1 kV
Test voltage : 4 kV AC
Resistance to voltage surges : 1.2/50µs with a positive or negative polarity and a peak value of 20 kV.