CRH - Very High Speed Train – CNR
Project description:
- Development of the China Railway very High-speed (CRH) trains to connect major cities including Beijing, Shanghai, Wuhan, Guangzhou
- CRH trains composed of 16 cars, for a design speed of 350 km/h, carrying up to 1,026 passengers
- Over 10,000 km of power control and data cables needed for 79 train-sets.
Customer challenges:
- Meeting short delivery deadlines
- High levels of quality and technical services
- Cables must resist the propagation of fire and produce low-smoke emissions.
Nexans’ solutions:
- Ability to meet tight deadlines thanks to our local factories in China
- Environmental friendly and halogen free cables from Nexans FLAMEX® range
- High levels of quality and technical services.