Description
50 ohm FILORADIO RADIATING CABLE
Standards
International : IEC 60331; IEC 60332-1; IEC 60332-3 Cat.C; IEC 60754-1; IEC 60754-2; IEC 61034; Nexans specificationDescription
Preferential use
- Communication services for areas with no radio-connection
Key-points
- Very low losses
- Radiating characteristic practically insensitive to environmental conditions
- Very strong construction
Cable construction
- Central conductor
- Foamed polyethylen dielectric
- Outer conductor with copper or aluminium tape with radiating holes
- HFFR polyethylen outer sheath, black with two green strips and metering
Other versions on request
- According to specific needs (for example: self suspended)
Docs and info
-
Remarks Filoradio
- All electricals values are given at 20°C
-
Coupling loss and longitudinal loss are mesured by the free space method according to IEC 61196-4 cable high = 2m / cable-antenna distance = 2m / dipole-antenna λ / 2
- The coupling loss measurements are performed with the antenna oriented in a direction radial or parallel to the cable
- As with any radating cable, the performance in tunnel or building environments may deviate from figures ed on free space method.
- Coupling loss values are given with a tolerance of +/- 5dB
- Longitudinal loss values are given with a tolerance of +/- 5%