H07V-K TS EN 50525-2-31 Eca Class

Description
450 / 750 V PVC Insulated non-sheathed single core cables with flexible conductors
Description
Standards
International : EN 50525-2-31Description
Application:
For protected installations in equipment and ligth fitting.Also for in conduit or under plaster.
Construction:
- Conductor: Flexible Copper
- Insulatıon:PVC
Marking:
TSE NEXANS H07V-K Number of cores x cross section
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Insulation | PVC |
Conductor flexibility | Flexible class 5 |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 450 / 750 V |
Usage characteristics | |
Operating temperature, range | -20 .. 60°C |
Short-circuit max. conductor temperature | 160°C |
Max. conductor temperature in service | 70°C |
Flame retardant | IEC 60332-1-2 |