Description
Standards
National : BS 7211; BS EN 50525-3-41Description
Application:
Used in energy networks in refineries,mines,hotels,schools,tunnels,high constructions,hospitals,power plants, data processing centers,business centers where there is a risk of fire.
Construction:
- Conductor:copper
- Insulation:XL-HFFR
Marking:
NEXANS i BS EN 50525-3-41 H07Z-R
Number of cores x cross section BASEC ALSECURE
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Insulation | XL-HFFR |
Halogen free | IEC 60754-1 |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 450 / 750 V |
Usage characteristics | |
Flame retardant | IEC 60332-1-2 |
Operating temperature, range | -20 .. 60°C |
Short-circuit max. conductor temperature | 250°C |
Smoke density | IEC 61034 |
Gases corrosivity | IEC 60754-2 |
Max. conductor temperature in service | 90°C |