ALSECURE® CU/XLPE/SWA/LSZH BS 6724 Dca Class

Description
0.6/1 kV XLPE insulated low smoke halogen free, steel wire armoured, flame retardant multi core cables
Description
Standards
International : IEC 60502National : BS 6724
Description
Application:
Used in energy networks in hotels, schools, tunnels, high constructions,hospitals, power plants, data processing centers, business centers where there is a risk of fire
Construction:
- Conductor:Copper
- Insulation:XLPE
- Filler:LSZH (Low Smoke Zero Halogen)
- Wire armour : Single layer galvanized steel wire
- Outer sheath: LSZH (Low Smoke Zero Halogen)
Marking:
ELECTRIC CABLE 600/1000 V BS 6724 H NEXANS i
Nb. of cores x cross section "YEAR" BASEC ALSECURE
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Insulation | XLPE (Cross-linked Polyethylene) |
Armour type | Galvanised round steel wires |
Outer sheath | LSZH |
Halogen free | IEC 60754-1 |
Sheath colour | Black |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Operating temperature, range | -20 .. 60°C |
Short-circuit max. conductor temperature | 250°C |
Bending factor when laying | 8(xD) |
Smoke density | IEC 61034 |
Gases corrosivity | IEC 60754-2 |
Max. conductor temperature in service | 90°C |
Flame retardant | IEC 60332-3 Cat. C |