EXeCWB-EXeCeWB

Description
Power cables with copper conductors and PE sheath.
- EXeCWB cables are provided with longitudinal watertightness at the screen level
- EXeCeWB: idem EXeCWB cables + transversal watertightness over the screen
Description
Power cables with copper conductors and PE sheath.
- EXeCWB cables are provided with longitudinal watertightness at the screen level
- EXeCeWB: idem EXeCWB cables + transversal watertightness over the screen
Description
Design
- Copper conductor
- Semi-conducting XLPE extruded conductor screen
- XLPE extruded insulation
- Semi-conducting XLPE extruded conductor screen
- Semi-conduting swelling tape
- Copper wires screen + counter helix copper tape
- Swelling tape
- Aluminium tape bonded to the PE sheath (only for EXeCeWB cables)
- Red PE oversheath
Installation
- In cable channel
- In tube
- with or without protection
- In industry
- In open air
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Conductor shape | Round, stranded |
Material of the inner semi-conductor | Semi-conducting compound |
Insulation | Extruded XLPE |
Material of the external semi-conductor | Semi-conducting compound |
Screen | Copper wires + copper tape |
Longitudinally watertight | Yes |
Outer sheath | PE |
Mechanical characteristics | |
Mechanical resistance to impacts | Good |
Usage characteristics | |
Max. conductor temperature in service | 90°C |
Short-circuit max. conductor temperature | 250°C |
Weather resistance | Good |
Specific characteristics | |
See all products | |
|