Description
Standards
National : NBN HD 620 / 10B-ADescription
Application
Power distribution cable, copper conductor, XLPE insulated
(longitudinal watertightness at the metallic screen level, making the cable particularly interesting for direct burial).
Description
- Copper conductor
- Semi-conducting XLPE extruded conductor screen
- XLPE extruded insulation
- Semi-conducting XLPE extruded insulation screen
- Semi-conducting swelling tape
- Copper wires screen + counter helix copper tape
- Swelling tape
- Red PVC oversheath
Installation
- In cable channel
- In tube
- Directly buried, with or without protection
- In industry
- In open air
Product references
Do you have a specific project in mind with this type of cable? Contact us and we'll look at how we can best help you.
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Conductor shape | Round, stranded |
Material of the inner semi-conductor | Semi-conducting compound |
Insulation | Extruded XLPE |
Material of the external semi-conductor | Semi-conducting compound |
Screen | Copper wires + copper tape |
Longitudinally watertight | Yes |
Outer sheath | PVC |
Dimensional characteristics | |
Number of cores | 1 |
Mechanical characteristics | |
Mechanical resistance to impacts | Good |
Usage characteristics | |
Max. conductor temperature in service | 90°C |
Short-circuit max. conductor temperature | 250°C |
Weather resistance | Good |
Specific characteristics | |
See all products | |
|