ALSECURE® A 0.6/1kV

Description
FR-N1 X1G1Z4G1
Uo/U(Um): 0.6/1(1.2)kV
Halogen free
Fire retardant
Amoured cables
Description
Uo/U(Um): 0.6/1(1.2)kV
Halogen free
Fire retardant
Amoured cables
Standards
International : IEC 60228National : NF C 15-100; NF C 32-323
Description
Application
ALSECURE® A are armoured cables designed to be used in private residences or public areas, in all premises open to the public, in transport infrastructures (tunnels, airports, subways ...) and industries, for power circuits where cable integrity can be threat by macanical impacts.
ALSECURE® A cables are fire retardant, low smoke and halogen free. In the event of fire, emitted gases are non corrosive and have a very low toxicity.
Installation
ALSECURE® A cables will be installed in accordance with the current regulation.
In case of laying operation between 0°C and -10°C, warm up the cables in a heated room 48 hours minimum before installation.
Fire performance
- Fire retardant: IEC 60332-3-24, NF C 32070 Cat. C1, NF EN 50266-2-4
- Flame retardant: IEC 60332-1, NF C 32070 Cat.C2, NF EN 50266-1
- Low smoke: IEC 61034, NF EN 50268-2
- Halogen free: IEC 60754-1, NF EN 50267-2-1
- Low corrosivity: IEC 60754-2, NF EN 50267-2-2
- Low toxicity
- Higher Heating Value: NF EN ISO 1716
Description
Conductor
Bare copper
Stranded class 2
Insulation
XLPE (cross-linked polyethylene)
Filler (optional) + inner sheath
Halogen free polyolefin
Armour
Steel tapes (galvanised steel tapes on request)
(Aluminium tapes for single core cables)
Outer sheath
Halogen free polyolefin
Colour: green
Marking
ALSECURE A FR-N1 X1G1Z4G1-R Nber of core and cross-section 0.6/1kV NF-USE Nexans 279 week year + metric marking
or
ALSECURE A FR-N1 X1G1Z4G1-R Nber of core and cross-section 0.6/1kV Nexans 279 week year Eca N°OF Dop: 1000677-FRME + metric marking
NF-USE only for normalized cables
Core identification
(In accordance with european harmonization HD308 S2)
1x: black
2x: brown - blue
3x: brown - black - grey
(brown - black - blue if conductors cross-section is 1.5 or 2.5mm²)
3G: brown - blue - green/yellow
4x: brown - black - grey - blue
4G: brown - black - grey - green/yellow
5x: black cores with printed numbers
5G: blue - brown - black - grey - green/yellow
7 cores and above : black cores with printed numbers
Characteristics
Construction characteristics | |
---|---|
Conductor material | Bare copper |
Inner sheath | Halogen free compound |
Outer sheath | Halogen free polyolefin |
Sheath colour | Green |
Halogen free | IEC 60754-1 |
Usage characteristics | |
Fire retardant | NFC 32070 C1, IEC 60332-3-24 |
Smoke density | IEC 61034 |
Gases toxicity | Low |
Gases corrosivity | IEC 60754-2 |
U.V resistance | AN3 |
Water proof | Intermittent |
Operating temperature, range | -20 .. 60°C |
Max. conductor temperature in service | 90°C |
Flame retardant | NFC 32070 C2, IEC 60332-1-2 |
Docs and info
-
COMPLEMENTS
Current rating capacities
The data are indicated for continuous duty operation and apply to:
- Maximum conductor temperature = 90 °C
- Nominal frequencies = 50 or 60 Hz
- One cable in free air (on perforated trays)
- Ambient temperature = 30 °C
Data recording from IEC 60364-5-52 or NF C 15-100
Voltage drop
The data are based on Cos ø = 0.8
Minimum bending radius
r = 10 x cable outer diameter