CU/XLPE/SWA/PVC BS 5467 Eca Class

Description
0,6/1 kV XLPE insulated steel wire armoured multi-core PVC sheathed cable with copper conductors.
Description
Standards
International : IEC 60502National : BS 5467
Description
Applications:
These cables with a low dielectric loss coupled with mechanical resistance are mainly used in energy networks with sudden load change residental or industrial areas. Can be laid outdoors, under grounds and in areas where sudden mechanical stress are expected
Construction:
- Conductor:Copper
- Insulation:XLPE
- Bedding:PVC
- Armour:Single layer galvanized steel wire
- Outer sheath:PVC
Marking:
ELECTRIC CABLE 600/1000 V BS 5467 H NEXANS i
Nb. of cores x cross section "YEAR" BASEC
Characteristics
Construction characteristics | |
---|---|
Insulation | Extruded XLPE |
Inner sheath | PVC |
Armour type | Steel wires |
Outer sheath | PVC |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Weather resistance | Good |
Short-circuit max. conductor temperature | 250°C |
Operating temperature, range | -20 .. 60°C |
Minimum installation temperature | 0°C |
Bending factor when laying | 8(xD) |
Max. conductor temperature in service | 90°C |
Flame retardant | IEC 60332-1-2 |