Description
Standards
National : NF C 33-226; NF C 33-226Description
Usage
NF C 33-226 cables are the new generation of cables for public power distribution network 12/20 kV. They are AD8 (water pressure < 0,2 bar), AF2 and AN3 complying with NF C 13-200 standard. Sheath is anti-termite resistant.
Design
The cable is made of 1 or 3 bunched cores.
Laying condition
Burial depth : 0.80 m
Soil thermal resistivity : 1.2 °K m/W
Electrical caracteristics
Calculated from IEC 60949, permissible short circuit current is applicable for the conductor during 1s.
Options
NF C 33-226 cables can be manufactured with the following options:
- Copper conductor
- Other voltage
- Other section
- Grounding conductor
- Thicker aluminium screen
- Bunch
- Re-enforced burying resistance (EDR) is ensured with an extruded polyethylene protection.
Characteristics
Construction characteristics | |
---|---|
Insulation | XLPE (chemical) |
Dimensional characteristics | |
Screen thickness | 150µm |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 12 / 20 (24) kV |
Mechanical characteristics | |
Mechanical resistance to impacts | AG4 |
Usage characteristics | |
Ambient installation temperature, range | -10 .. 50°C |
Weather resistance | AN3 / AF2 |
Flame retardant | C2, NF C 32-070 |
Docs and info
Related links
Selling information
Marking
Example NEXANS - plant number- BGN7 NF C 33-226 int. designation- section - Al - 12/20 (24) kV - year - month - installation guide type - G sheath thickness - SC semi-conductor thickness - EC screen thickness - C2 RT installation temperature Eca
Core identification: 1, 2, 3 helix-wise.
The marking is metric over one core sheath, as well as a tracing mark.