XLPE insulated 3 core cables type XKDT-L

Description
Assembly of 3 single-core cables with cross-linked PE insulation (XLPE) and copper-wire screens around an insulated steel sustainer cord. These cables are only manufactured on order.
Description
Assembly of 3 single-core cables with cross-linked PE insulation (XLPE) and copper-wire screens around an insulated steel sustainer cord. These cables are only manufactured on order.
Standards
International : HD 620; IEC 60502National : ASE
Description
Assembly of 3 single-core cables with copper conductors, cross-linked PE insulation (XLPE) and copper-wire screens around an insulated steel sustainer cord.
CONSTRUCTION :
- Insulated steel sustainer cord
- Assembly of 3 XLPE insulated single core cables arround the sustainer cord
These products will be manufactured on request. For further information please contact us.
See construction of the single core cable under cables type XKDT
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Conductor shape | Circular |
Conductor flexibility | Stranded class 2 |
Halogen free | Yes |
Dimensional characteristics | |
Number of cores | 3 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 12 / 20 (24) kV |
Maximum operating voltage | 24kV |
Mechanical characteristics | |
Breaking load of the suspension strand | 56kN |
Usage characteristics | |
Maximum operating temperature | 90°C |
Short-circuit max. conductor temperature | 250°C |