Description
Standards
International : IEC 60332-3 Cat.ANational : BS 7655
Description
· Design guideline : BS 6883
· Material properties : BS 7655-1.2 (Insulation, GP4), BS 7655-2.6 (Sheath, SW4)
· Fire resistant : IEC 60331
· Flame retardant : IEC 60332-3, Cate. 'A'
· Halogen free properties : IEC 60754-1
· Low smoke properties : IEC 61034-1/2
-Construction
· Conductor : Circular tinned stranded copper as per BS 6360, class2
· Insulation : Mica Glass tape and Ethylene Propylene Rubber (EPR) as per BS 7655-1.2
· Cabling : with non-hygroscopic filler (if necessary)
· Collective screen : Tinned annealed copper wire braid (-S type cable only)
· Inner sheath : Halogen-free thermoset compound as per BS 7655-2.6, SW4
· Amour : Galvanized steel wires braid as per BS 6883 (Tinned phosphor bronze wire baid as per BS 6883 - 1Core cable only)
· Outer sheath : Halogen-free thermoset compound as per BS 7655-2.6, SW4
- Core identification
The identification of cores shall be made by colored insulation or strip tape applied under the metallic shielding layer or other suitable methods which shall be follow ;
Any other colors of insulated core may be applicable when purchaser required.
1 Core (1×) : Red or Black
2 Core (2×) : Red, Black → single phase connection
3 Core (3×) : Red, Yellow, Blue → three phase connection
(3G) : Red, Black, Green/Yellow strip → single phase connection, neutral & protective earth
4 Core (4×) : Red, Yellow, Blue, Black → three phase connection, neutral loaded
(4G) : Red, Yellow, Blue, Green/Yellow strip → three phase connection, protective earth
5 Core (5G) : Red, Yellow, Blue, Black, Green/Yellow strip → single phase 5wire, neutral & protective earth
5 Core (5×) and above : Numbering on White core
Earthing core : Green/Yellow strip
Characteristics
Electrical characteristics | |
---|---|
Rated Voltage Uo/U (Um) | 0.6/1 kV |