BFOU 0.6/1KV P5/P12 New

Description
Application
- Power circuit below 1kV, Fire fighting circuit and safety systems.
- Fixed installation power, control & lighting in both explosion and safe areas, emergency and critical systems.
- Maximum operating conductor temperature 90°C
Description
Application
- Power circuit below 1kV, Fire fighting circuit and safety systems.
- Fixed installation power, control & lighting in both explosion and safe areas, emergency and critical systems.
- Maximum operating conductor temperature 90°C
Standards
International : IEC 60092-351; IEC 60092-353; IEC 60092-359; IEC 60331; IEC 60332-3 Cat.A; IEC 60754-1; IEC 61034; IEC 61034-2National : NEK 606
Description
Construction Details
- Conductor : Circular tinned stranded copper in accordance with
IEC 60228, Class 2
- Fire proof layer : Mica/Glass tape
- Insulation : Halogen Free Ethylene Propylene Rubber
- Cabling (with filler)
- Inner covering : Halogen free compound
- Armour : Tinned copper wire braid in accordance with IEC 60092-350
- Outer sheath : Halogen free and mud resistant thermoset compound
in accordance with type SHF MUD
Standard Applied
- Design guideline : NEK 606-2009 & IEC 60092-353
- Material
Insulation : HF-EPR, IEC 60092-351
Sheath : SHF2, IEC 60092-359
- Flame retardant : IEC 60332-3-22, Cat.A
- Fire resistant : IEC 60331(-21/-31/-1/-2), 830°C for 120 Min.
- Halogen free properties : IEC 60754-1,2
- Low smoke properties : IEC 61034-1,2
- Mud resistant : NEK 606-2009
- Cold properties : CSA C22.2
- Sunlight resistance : UL 1581
Identification of color
- Insulation
1C : Black
2C : Blue, Brown
3C : Brown, Black, Grey
4C : Blue, Brown, Black, Grey
5C : Blue, Brown, Black, Grey, Black
7C and above : Black numbers on white base
Note: Any other colors purchaser required
- Outer sheath : Black
Note: Any other colors purchaser required
Type approval
- ABS, BV, DNV, LR
Marking
NEXANS KUKDONG BFOU 0.6/1KV P5/P12 3x2.5/6 SQMM IEC 60332-3-22 IEC 60331-21/-2 CE year length
Characteristics
Construction characteristics | |
---|---|
Conductor material | Tinned annealed copper |
Conductor shape | Circular stranded (RM) |
Insulation | EPR |
Armour type | Tinned copper braid |
Outer sheath | Halogen free compound |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/ 1 (1.2) kV |
Usage characteristics | |
Fire resistant | IEC 60331 |
Slightly halogenous | yes |
Weather resistance | Yes |
Chemical resistance | Good |
Smoke density | IEC 61034 |
Gases corrosivity | IEC 60754-1, IEC 60754-2 |
Gases toxicity | No toxicity to IEC 60754-1 |
Mud resistance | NEK606 |
Flame retardant | IEC 60332-3 Cat. A |
Oil resistance | Yes |
Standard | NEK |