600V Shielded Control Cable(OBS) -Type 'P' Multi core-FS-12AWG

Description
- Control circuit up to 600V, Control/Signal circuits for motor starter, electrical control system, interconnecting - Fixed installation power control & lighting in both explosion risk and safe areas, general purposes, emergency & critical systems - Designed and constructed for demanding environments and petroleum facilities located throughout the world
Description
Standards
International : IEC 60332-3 Cat.ANational : ASTM B 3
Description
Applicable Standards
- IEEE 45 1998 / IEEE 1580 2001
- UL 1309
- IEEE 1202
- IEC 60332 3 Cat. A
- IEC 60331 FS type
- CSA C22.2 No. 03 : Cold bend -40℃
Cold impact -35℃
Construction Details
- Conductor : Soft annealed tinned copper per ASTM B 33 flexible stranding
- Insulation : Exphol chemically cross-linked polyolefin 'XLPO' according to
IEEE 45 1998/1580 2001Type 'P' / UL 1309 'X110P'
- Overall braided shield : Tinned copper braided shield, 85% minimum coverage over the cabled core
- Jacket :
Heavy duty thermosetting Neoprene Type N according to
IEEE 45 1998/1580 2001, UL 1309
- Armour optional :
Basket wave wire armour according to IEEE 45 1998/1580 2001 &
UL 1309, bronze, aluminum or tinned copper
- Sheath optional : Same as jacket
Minimum bending radius
- IEEE 45 : Unarmoured 6xO.D.
Armoured 8xO.D.
Identification of color
- Insulation By colored insulation in accordance with table 22 of IEEE Std.
1580 or by surface printing of both arabic number and color designations on
White colored insulation.
- Outer sheath : Black
Note) Any other colors purchaser required
Ampacities
Ampacities are based on API RP 14F (June 1999) Table 1 or 2
for 110 /100 conductor temperature and ABS Rule(2000)
item 4.8.3 Table 6 for 95 conductor temperature.
Ampacities are also based on a 45 ambient temperature.
Part No.
-HM : Exphol Type Code
-N212002 : Size & Cores Code
-AS : Armor requirement
U : Unarmor
B : Bronze Armor
A : Aluminum Armor
T : Copper Armor
AS : AL Armor with sheath
BS : BW Armor with sheath
TS : Cu Armor with sheath
Characteristics
Construction characteristics | |
---|---|
Conductor flexibility | Flexible stranded |
Conductor material | Copper or tinned copper |
Insulation | Cross-linked polyolefin |
Outer sheath | Polychloroprene |
Conductor shape | Circular stranded (RM) |
Dimensional characteristics | |
Conductor cross-section (AWG) | 12 |
Conductor cross-section | 3.29mm² |
Number of strands | 19 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Flame retardant | IEC 60332-3 Cat. A |
Fire resistant | IEC 60331 |