Description
300/500 V PVC insulated multi-core cables with flexible conductor
Standards
International : EN 50525-2-11Description
Application:
For household appliances working under humid and medium mechanical stress.
Construction:
- Conductor:Flexible copper
- Insulation:PVC
- Outer Sheath:PVC
Marking:
TSE NEXANS H05VV-F Number of cores x cross section
Characteristics
Construction characteristics | |
---|---|
Insulation | PVC |
Conductor material | Copper |
Outer sheath | PVC |
Conductor flexibility | Flexible class 5 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 300 / 500 V |
Usage characteristics | |
Short-circuit max. conductor temperature | 160°C |
Flame retardant | IEC 60332-1-2 |
Operating temperature, range | -20 .. 60°C |
Max. conductor temperature in service | 70°C |