Description
300 / 500 V PVC insulated non-sheathed single core cables
Standards
International : EN 50525-2-31Description
Application:
In dry rooms,switching and distribution panels,for laying in conduit on and under plaster and / or on insulating supports above plaster.
Construction:
- Conductor:Copper
- Insulation:PVC
Marking:
TSE NEXANS H05V-U Number of cores x cross section
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Insulation | PVC |
Conductor shape | Circular solid (RE) |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 300 / 500 V |
Usage characteristics | |
Operating temperature, range | -20 .. 60°C |
Short-circuit max. conductor temperature | 160°C |
Max. conductor temperature in service | 70°C |
Flame retardant | EN 60332-1-2 |