H05V-K 300/500 V Flexible

Description
300 / 500 V PVC Insulated non-sheathed single core cables with flexible conductors
Description
300 / 500 V PVC Insulated non-sheathed single core cables with flexible conductors
Standards
International : EN 50525-2-31Description
Application:
For protected installation in equipment and light fitting.Also for in conduit or under plaster.
Construction:
- Conductor:Copper Flexible
- Insulation:PVC
Marking:
TSE NEXANS H05V-K 1G0.75
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Insulation | PVC |
Type of conductor | Flexible, Classe 5 |
Conductor flexibility | Flexible class 5 |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 300 / 500 V |
Usage characteristics | |
Operating temperature, range | -20 .. 60°C |
Short-circuit max. conductor temperature | 160°C |
Max. conductor temperature in service | 70°C |
Flame retardant | EN 60332-1-2 |