Description
International Designation :
H07V-R
450/750 V PVC insulated non-sheathed single core cables
Standards
International : EN 50525-2-31National : BS 6004
Description
Application:
In dry rooms, switching and distribution panels,for laying in conduit on and under plaster and / or on insulating supports above plaster.
Construction:
- Conductor:Copper
- Insulation:PVC
Marking
NEXANS i BS EN 50525-2-31 H07V-R Number of cores x cross section BASEC
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Conductor flexibility | Stranded class 2 |
Insulation | PVC |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 450 / 750 V |
Usage characteristics | |
Ambient installation temperature | 5°C |
Operating temperature, range | -20 .. 60°C |
Short-circuit max. conductor temperature | 160°C |
Max. conductor temperature in service | 70°C |
Flame retardant | IEC 60332-1-2 |