Description
International Designation :
052XZ1-F
300/500 V multi-core halogen free cables
Standards
International : UNE-EN 50266; UNE-EN 50267-2-1; UNE-EN 50268National : TS 13751
Description
Applications:
For household and office appliances where there is a risk of fire
Construction:
- Conductor: Flexible copper
- Insulation: XLPE
- Outer sheath: LSZH
Marking:
‹›TSE‹› NEXANS 052XZ1-F TS 13751
Number of cores x cross section 300/500 V ALSECURE
Characteristics
Construction characteristics | |
---|---|
Halogen free | IEC 60754-1 |
Conductor flexibility | Flexible class 5 |
Conductor material | Copper |
Insulation | XLPE (Cross-linked Polyethylene) |
Outer sheath | LSZH |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 300 / 500 V |
Usage characteristics | |
Max. conductor temperature in service | 90°C |
Smoke density | IEC 61034 |
Bending factor when laying | 8(xD) |
Operating temperature, range | -20 .. 60°C |
Flame retardant | IEC 60332-3 Cat. C |
Gases corrosivity | IEC 60754-2 |
Short-circuit max. conductor temperature | 250°C |