CU/XLPE/PVC BS 7889 Eca Class

Description
Double insulated, single core cables for general wiring needs.
Description
International Designation :
N2XY
Double insulated, single core cables for general wiring needs.
Standards
National : BS 7889; TS IEC 60502Description
Application:
For general wiring needs
Construction:
- Conductor:Copper
- Insulation:XLPE
- Outer sheath:PVC
Marking
ELECTRIC CABLE 600/1000 V BS 7889 H NEXANS i
Nb. of cores x cross section "YEAR" BASEC
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Insulation | XLPE (Cross-linked Polyethylene) |
Outer sheath | PVC |
Conductor shape | Circular stranded (RM) |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Short-circuit max. conductor temperature | 250°C |
Max. conductor temperature in service | 90°C |
Flame retardant | IEC 60332-1-2 |
Operating temperature, range | -20 .. 60°C |