CU/XLPE/AWA/PVC BS 5467 Eca Class

Description
0,6/1 kV XLPE insulated aluminium wire armoured single core PVC sheathed cable with copper conductors.
Description
Standards
International : IEC 60502National : BS 5467
Description
Applications:
These cables with a low dielectric loss coupled with mechanical resistance are mainly used in energy networks with sudden load change residental or industrial areas. Can be laid outdoors, under grounds and in areas where sudden mechanical stress are expected.
Construction:
- Conductor:Copper
- Insulation:XLPE
- Inner sheath:PVC
- Armour:Single layer Aluminium wire
- Outer sheath:PVC
Marking
ELECTRIC CABLE 600/1000 V BS 5467 H NEXANS i
Nb. of cores x cross section "YEAR" BASEC
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper class 2 |
Insulation | XLPE (Cross-linked Polyethylene) |
Core identification | Brown |
Armour type | Aluminium Wire |
Outer sheath | PVC |
Sheath colour | Black |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Short-circuit max. conductor temperature | 250°C |
Operating temperature, range | -20 .. 60°C |
Bending factor when laying | 15(xD) |
Max. conductor temperature in service | 90°C |
Flame retardant | IEC 60332-1-2 |