ALSECURE® N2XH Control Cables Eca Class

Description
0.6/1 kV XLPE insulated multi core, halogen free, flame retardant cable
Description
Standards
International : IEC 60502-1Description
Application:
Control cables used in energy networks in hotels, schools, tunnels, high constructions, hospitals, power plants, data processing centers, business centers where there is a risk of fire.
Construction:
- Conductor:Copper
- Insulation:XLPE
- Filler:LSZH
- Outer sheath:LSZH
Marking:
NEXANS IEC 60502 N2XH Number of cores x cross section 0.6/1 kV "YEAR" ALSECURE
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Insulation | XLPE (chemical) |
Outer sheath | HFFR (Halogene Free Flame Retardant) |
Halogen free | IEC 60754-1 |
Sheath colour | Black |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Operating temperature, range | -20 .. 60°C |
Short-circuit max. conductor temperature | 250°C |
Bending factor when laying | 8(xD) |
Flame retardant | IEC 60332-3 Cat. C |
Smoke density | IEC 61034 |
Gases corrosivity | Low IEC 60754-2 |
Max. conductor temperature in service | 90°C |