ALSECURE® N2XCH Multi Core Screened Cables Eca

Description
0,6/1 kV XLPE insulated halogen free flame retardant multi core screened cables with concentric copper screen
Description
Standards
International : IEC 60502-1Description
Application:
Used in energy networks in hotels, schools, tunnels, high constructions, hospitals, power plants, data processing centers, business centers where there is a risk of fire.Incase of mechanical damage the screen prevents any damage due to power leak to the surrounding.
Construction:
- Conductor:copper
- Insulation:XLPE
- Filler:LSZH
- Concentric screen:Copper wire + copper tape
- Outher sheath:LSZH
Marking:
NEXANS IEC 60502 N2XCH Number of cores x cross section 0.6/1 kV 'YEAR' ALSECURE
Characteristics
Construction characteristics | |
---|---|
Sheath colour | Black |
Screen | Copper wires + copper tape |
Conductor material | Copper |
Insulation | XLPE (Cross-linked Polyethylene) |
Outer sheath | LSZH |
Halogen free | IEC 60754-1 |
Usage characteristics | |
Smoke density | IEC 61034 |
Bending factor when laying | 8(xD) |
Operating temperature, range | -20 .. 60°C |
Max. conductor temperature in service | 90°C |
Flame retardant | IEC 60332-3 Cat. C |
Gases corrosivity | IEC 60754-2 |
Short-circuit max. conductor temperature | 250°C |