ALSECURE PLUS® NX400 BS 7846-F2 Armoured Cables

Description
0,6/1 kV multi core low smoke halogen free, flame and fire resistant cables
Description
Standards
National : BS 7846Description
Application:
Rafineries, mines, hotels, schools, tunnels, high constructions, hospitals, power plants, data processing centers, business centers where there is a concentration of sensitive to fire
Construction:
- Conductor: Copper
- Fire barrier: Mica tape
- Insulation: XLPE
- Bedding: LSZH
- Armour: Single layer of galvanized steel wires
- Outer sheath: LSZH
Marking:
ELECTRIC CABLE 600/1000 V BS 7846-F2 NEXANS i NX400 Number of cores x cross section BASEC LPCB 946a/01 "YEAR" ALSECURE PLUS
**EN 50200 PH 120 is also applicable for cross sections 1.5 to 6 mm2.
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Armour type | Single layer of galvanized steel wires |
Outer sheath | HFFR (Halogene Free Flame Retardant) |
Insulation | XLPE + Mica tape |
Sheath colour | Black |
Halogen free | IEC 60754-1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Operating temperature, range | -20 .. 60°C |
Max. conductor temperature in service | 90°C |
Fire resistant | BS 6387 CWZ |
Fire retardant | IEC 60332-3 Cat.C |
Smoke density | IEC 61034-1-2 |
Gases corrosivity | IEC 60754-2 |
Flame retardant | EN 60332-1-2 |
Bending factor when laying | 8(xD) |
Short-circuit max. conductor temperature | 250°C |