ALSECURE PLUS® N2XH FE 180 Single Core Cables

Description
0.6/1 kV single core, halogen free and fire resistant cables
Description
Standards
International : IEC 60502-1Description
Application:
Refineries,mines,hotels,schools, tunnels, high constructions hospitals,power plants,data processing centers, business centers where there is a risk of fire.
Construction:
- Conductor:Copper
- Fire proof:Mica tape
- Insulation:XLPE
- Outher sheath:LSZH (Low smoke zero halogen)
Marking:
NEXANS IEC 60502 N2XH FE 180 Number of cores x cross section 0.6/1 kV "YEAR" ALSECURE PLUS
Characteristics
Construction characteristics | |
---|---|
Sheath colour | Orange |
Conductor material | Copper |
Core identification | Black |
Insulation | XLPE (chemical) |
Halogen free | IEC 60754-1 |
Dimensional characteristics | |
Number of cores | 1 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Operating temperature, range | -20 .. 60°C |
Max. conductor temperature in service | 90°C |
Flame retardant | IEC 60332-3 Cat. C |
Fire resistant | IEC 60331-21 |
Gases corrosivity | Low IEC 60754-2 |
Short-circuit max. conductor temperature | 250°C |
Smoke density | IEC 61034 |