ALSECURE PLUS® N2XH FE 180 Cables

Description
0.6/1 kV multi core, low smoke halogen free, fire resistant cables
Description
Standards
International : IEC 60502-1Description
Application:
Used in energy networks refineries, mines, hotels, schools, tunnels, high constructions, hospitals, power plants, data processing centers, business centers where there is a risk of fire
Construction:
- Conductor:Copper
- Fire proof:Mica tape
- Insulation:XLPE
- Filler:LSZH (Low Smoke Zero Halogen)
- Outer sheath:LSZH (Low Smoke Zero Halogen)
Marking:
NEXANS IEC 60502 N2XH FE 180 Number of cores x cross section 0.6/1 kV "YEAR" ALSECURE PLUS
Characteristics
Construction characteristics | |
---|---|
Conductor material | Copper |
Insulation | XLPE (Cross-linked Polyethylene) |
Outer sheath | LSZH |
Halogen free | IEC 60754-1 |
Sheath colour | Orange |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 0.6/1 kV |
Usage characteristics | |
Operating temperature, range | -20 .. 60°C |
Short-circuit max. conductor temperature | 250°C |
Flame retardant | IEC 60332-3 Cat. C |
Smoke density | IEC 61034 |
Gases corrosivity | IEC 60754-2 |
Max. conductor temperature in service | 90°C |
Fire resistant | IEC 60331-21 |