Product Announcements

Launch ENSPACE indoor MPO-MPO Pre-Terms
New Pre-Term cables and patch cords for quick install in data centres

Updated OM4 warranty modules for 100G
6/2/20Modules now include Short Wavelength Division Multiplexing (SWDM) and BiDi for 100G to support duplex transmission based on LC connectivity.

Launch LANmark Secure Lock Port Blockers
3/5/20Port Blockers available for RJ45 jacks and LC adaptors

Launch Cat 6A field terminable plug for MPTL links
2/25/20A standardised method to directly connect panels with network devices

Ultra Low Loss for multimode MTP connectivity
2/14/20Improved optical performance for LANmark-OF OM4 ENSPACE

Launch ENSPACE High Density fibre panels
10/1/19New panels ideal for server racks and medium sized data centres

Launch Essential-6 Cat 6 unscreened 48 port panel
9/17/19New PCB RJ45 panel ideal for high density installations

Launch LANmark-6 Slimflex UniBoot patch cords
9/9/19LANmark-6 Slimflex unscreened cords are thinner and more flexible than standard LANmark-6 cords

Launch straight panels with angled connector ports
7/25/19Panel combines straight front shape with angled position for connectors

Extractable features for new Micro-Bundle cables
Extractable MBUN cables now suited for FTTO installations

Launch 144 fibres MBUN Cables with Cca rating
New Micro-Bundle cables meet Cca s1,d0,a1 level CPR rating

Launch LANsense AIM software
The new LANsense software is fully compatible with current LANsense Next Generation Analysers and all existing LANsense hardware.

Launch High Density 48 port Cat 6A patch panel
11/6/18New 1U HD copper panel provides 50% space savings making it ideal for data centre installations

Launch LANmark-6A Slimflex cords for Data Centres
11/5/18Slimflex patch cords suitable for high density 48 port 1U patch panels

Launch OM4 solutions for Data Centres in violet
10/3/18OM4 products are now available both in aqua and violet colours

Phase-out LANmark HD Rack & Cabinets for Data Centres
10/1/18Phase-out concerns HD racks, frames and related accessories

Launch CPR compliant LANmark Industry cables
LANmark Industry cable suiitable for indoor and outdoor installation with LSZH+PE design

Launch OM5 solutions for Data Centres
7/13/18OM5 multimode fibre increases capacity for data centres

LANactive Starter Kits
LANactive Starter Kits are designed to demonstrate Nexans managed FTTO and Industrial Ethernet switches capabilities by professional way. It can be used during the technical evaluation, meetings, exhibitions or provided to the customers for further testing.

Nexans LANactive V5 - Proven concept & design, fully backward compatible
Nexans LANactive - a proven concept & design with more than 250 000 installed switches

Explore the Nexans LANactive V5 features
Find out more about the features of LANactive V5 and how they impact your business.

Phase-out Essential-5 range
6/21/18With the adoption of Category 6 technology the need for Essential-5 has dissapeared.

LANactive V5 - Boosted to the next level
Introducing LANactive V5, the new edition of Nexans’ pioneering LAN technology.

MTP PRO fibre connector for Data Centres
MTP PRO ideal for solving on-site polarity & gender issues

Boosted to the next level - LANactive V5
Want to boost the power and performance of your LAN? Introducing LANactive V5, the new edition of Nexans' pioneering LAN technology. LANactive offers an alternative approach to traditional LAN using Fibre-To-The-Office (FTTO).

Phase-out LANmark-5 punch-down connectivity range
1/22/18The phase-out concerns all LANmark-5 patch panels and outlets

ENSPACE fibre Pre-Terms meet highest CPR fire performance class
1/17/18ENSPACE Pre-Terms are based on Micro-Bundle design

Renewal DELTA certification for LANmark-6A solution
1/8/18Independent lab DELTA, now part of FORCE Technology, renews Nexans' Cat 6A copper range.
LANactive Industry solution
Nexans LANactive Industry solution is based on Industrial Ethernet switches, industrial cabling, software and services and designed for creating reliable and highly available LAN infrastructures in harsh environments of mission ctirical applications.

Modification of LANmark-OF UD cable range design
Ideally suited for outdoor installation in a duct or direct burial

End of Life Notification: IDC Voice Range
10/23/17IDC/LSA+ Voice connectivity range discontinued

New iGigaSwitch 10xx E+ family
Nexans introduces the new iGigaSwitch 10xx E+ family - 10 ports managed Industrial Ethernet switches family with new processor, real-time management, harmonized design, more flexibility and new features.

New copper cables meet highest CPR fire performance class
9/12/17New copper cable range offer enhanced reaction-to-fire performance

Launch fibre cables with highest CPR fire performance class
7/10/17The new Nexans LANmark-OF MBUN cables meet B2ca s1, d0, a1 level according to CPR regulation.

Enhancements to LANmark-OF Pigtail range
All pigtails are available with bend insensitive fibre

Launch LANmark-OF Demarcation Boxes
Two new demarcation boxes to support FTTO applications in both singlemode and multimode

Click-In Power Supply
2/23/17Nexans Click-In is a next generation power supply unit for efficient PoE supply for easy migration to higher power budgets.

End of Life Notification : Shielded PVC Cables
1/6/17All shielded PVC cables are now obsolete

End of Life Notification : Angled Fibre Panels
11/24/16Angled panels are removed from fibre range.

UC LSZH Fibre Cable - now easier to install
10/25/16Modified design for easier installation. New cable will be called LANmark-OF UC Universal. (UCUN)

End of Life Notification : LANmark-7A 1200 Cable
7/21/161200MHz replaced with 1600MHz version

End of Life Notification : Cassette-based structural hardware
7/21/16Pre-term cassette based panels, ZD box, and cassettes

End of Life Notification : Low volume Cat5e and Cat6 cables
3/31/16Some low volume copper cables have been made obsolete.

ENSPACE - High Density Fibre Solutions
3/3/16Specifically designed for high density and ultra high density data centre applications.

New fibre adaptor plates for Plug&Play patchpanel
11/15/15A flexible and scalable solution to allows a mix of connectivity options

Fibre Testing & Cleaning - New Procedures & Tools
8/21/15New tools and documentation to ensure best practices for fibre inspection and cleaning.

Phase Out Announcement - LANconnect 808 connectivity
5/18/15End of life notification for LANconnect Cat 5e connectivity

Fire Retardant LAN cables - IEC 60332-3
3/1/15A range of project cables demonstrating enhanced fire performance.

New design guidelines for LANmark-6A
2/20/15Shorter patch cords and CP lengths now supported

Cat 6A Field Terminable Plug + SF/UTP Cat 5e Ind/Out cable
1/22/15Additions to LANmark Industry Range

Design changed for SC/LC Pre-terminated fibre assemblies
11/24/14New improved cable design and colour changes introduced

Tight Buffer Universal Fibre Cable - New Design
11/5/14Easier to install and more cost effective

New UK style modules for LANmark connectivity
9/11/1325x50 and LJ6C, flat and angled modules

Slimflex High Density (HD) patch cords
9/9/13High density variant + now featuring pull tab and changeable polarity

New Ruggedised Zone Distribution Box
3/8/13Nexans expands Zone Distribution range with box for industrial premises and demanding environments.

Eco-24 packaging for LANmark connectors
9/3/12Easy, Economical, Ecological - avoiding individual plastic bags

LANmark Pre-Terminated Copper Assemblies
3/19/12New pre-terminated copper assemblies save time and resources

'Secure Lock' fibre locking patch cords
11/11/11A new range applications where security is paramount.

LANmark Connectors available in Bulk Packaging
3/10/11Bulk packaging is now introduced to reduce time, cost, and waste.