Thermocouple EN 50288-7 Hypron® XLPE Insulation OS Armoured Fire retardant

Description
- Thermocouple cables 170/300 V
- Overall Screen (OS)
- Lead free
- Aliphatic and aromatic hydrocarbons resistant
Description
- Overall Screen (OS)
- Lead free
- Aliphatic and aromatic hydrocarbons resistant
Standards
International : IEC 60332-3-22 Cat.ADescription
Applications
These compensation and extension cables are used with thermocouple for temperature measurements in moist areas and where aliphatic and aromatic hydrocarbons may be present. They are well adapted to underground use in industrial applications where chemical and mechanical protections are needed (refinery areas, chemical plant...). Hypron® offers an alternative to conventional lead sheathed cable and is an environmental friendly solution.
Design
Conductor:
Metal in accordance with the thermocouple, either solid cross section 0.5 mm² (1 x 0.8 mm), 1.34 mm² (1 x 1.30 mm) or flexible cross-section 1 mm² (14 x 0.30 mm)
Insulation:
Cross-linked polyethylene (XLPE)
Binder tape
Bedding
Inner sheath:
Polyvinyl chloride (PVC)
Colour: black
Overall screen/sealing barrier:
Tinned copper drain wire
Aluminium/polyethylene tape
Bedding:
High density polyethylene (PE)
Colour: black
Special sheath (intermediate sheath):
Polyamide
Armour:
Galvanized steel wires (SWA)
Outer sheath:
Polyvinyl chloride (PVC)
Colour: depends on thermocouple type
Core identification
See identification sheet
Marking
NEXANS 279 XLPE/PVC/AL/HDPE/NC/SWA/PVC 170/300V Nber of pairs & cross-section type of thermocouple IEC 60332-3-22(A) MM YYYY Manufacturing number + metric marking
Standards
EN 50288-7 (Design guide-lines)
HD 446.3 S1
Characteristics
Construction characteristics | |
---|---|
Insulation | XLPE (Cross-linked Polyethylene) |
Inner sheath | PVC |
Overall screen | Tinned copper drain wire + aluminium/polyethylene tape |
Material of bedding | High-density polyethylene (PE) |
Intermediate sheath | Polyamide |
Armour type | Galvanized steel wires |
Outer sheath | PVC |
Lead free | Yes |
Protection | Yes |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 170/300V |
Mechanical characteristics | |
Mechanical resistance to impacts | Good |
Usage characteristics | |
Fire retardant | IEC 60332-3-22 |
Chemical resistance | Aliphatic and aromatic hydrocarbons resistant |
Electro magnetic interference resistance | Yes |
Operating temperature, range | -20 .. 60°C |
Max. conductor temperature in service | 90°C |
Standard | EN |
Docs and info
* Thermocouple type
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
TC – Copper/copper nickel for copper/copper nickel thermocouple |
|
|
|
|
|
|
|
JC – Iron/copper nickel for iron/copper nickel thermocouple |
|
|
|
|
|
|
|
EC – Nickel chromium/copper nickel for nickel chromium/copper nickel thermocouple |
|
|
|
|
|
|
|
KC – Nickel chromium/nickel aluminium for nickel chromium/nickel aluminium thermocouple |
|
|
|
|
|
|
|
KCA – Iron/copper nickel for nickel chromium/nickel aluminium thermocouple |
|
|
|
|
|
|
|
KCB – Copper/copper nickel for nickel chromium/nickel aluminium thermocouple |
|
|
|
|
|
|
|
NC – Nickel chromium silicium/nickel silicium for nickel chromium silicium/nickel silicium thermocouple |
|
|
|
|
|
|
|
SC RC – Copper/copper nickel for platinium rhodium thermocouple |
|
|
|
|
|
|
|
BC – Copper/copper alloy for platinium rhodium/platinium rhodium thermocouple |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Selling information
Other fire performances IEC 60332-1 or IEC 60332-3-24(C) on request.
Minimum bending radius:
15 x outer diameter
To be doubled during laying operations