Thermocouple EN 50288-7 Hypron® XLPE Insulation IOS Unarmoured Fire retardant

Description
- Thermocouple cables 170/300 V
- Individual & Overall Screen (IOS)
- Lead free
- Aliphatic and aromatic hydrocarbons resistant
Description
- Individual & Overall Screen (IOS)
- Lead free
- Aliphatic and aromatic hydrocarbons resistant
Standards
International : IEC 60332-3-22 Cat.ADescription
Applications
These compensation and extension cables are used with thermocouples for temperature measurements in moist areas and where aliphatic and aromatic hydrocarbons may be present. The individual screening of each pair limits the consequence of crosstalk. Hypron® offers an alternative to conventional lead covered cable and is an environmental friendly solution.
Design
Conductor:
Metals in accordance with the thermocouple, either solid cross section 0.5 mm² (1 x 0.8 mm), 1.34 mm² (1 x 1.3 mm) or flexible cross section 1 mm² (14 x 0.30 mm)
Insulation:
Cross-linked polyethylene (XLPE)
Individual screen:
Binder tape
Tinned copper drain wire
Aluminium/polyester tape
Binder tape
Binder tape
Bedding
Inner sheath:
Polyvinyl chloride (PVC)
Colour: black
Overall screen/sealing barrier:
Tinned copper drain wire
Aluminium backed polyethylene tape
Bedding:
High density polyethylene (PE)
Colour: black
Special sheath (intermediate sheath):
Polyamide
Outer sheath:
Polyvinyl chloride (PVC)
Colour: depends on thermocouple type
Core identification
See identification sheet
Marking
NEXANS 279 XLPE/IND.SCR/AL/HDPE/NC/PVC 170/300V Nber of pairs & cross-section Type of thermocouple IEC 60332-3-22(A) MM YYYY Manufacturing number + metric marking
Standards
EN 50288-7 (Design guide-lines)
HD 446.3 S1
Characteristics
Construction characteristics | |
---|---|
Insulation | XLPE (Cross-linked Polyethylene) |
Individual screen | Tinned copper drain wire + aluminium/polyester tape |
Inner sheath | PVC |
Overall screen | Tinned copper drain wire + aluminium/polyethylene tape |
Material of bedding | High-density polyethylene (PE) |
Intermediate sheath | Polyamide |
Lead free | Yes |
Outer sheath | PVC |
Protection | no |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 170/300V |
Usage characteristics | |
Fire retardant | IEC 60332-3-22 |
Chemical resistance | Aliphatic and aromatic hydrocarbons resistant |
Electro magnetic interference resistance | Yes |
Operating temperature, range | -20 .. 60°C |
Max. conductor temperature in service | 90°C |
Standard | EN |
Docs and info
Thermocouple type
*Thermocouple Type: |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
TC – Copper/copper nickel for copper/copper nickel thermocouple |
|
|
|
|
|
|
|
JC – Iron/copper nickel for iron/copper nickel thermocouple |
|
|
|
|
|
|
|
EC – Nickel chromium/copper nickel for nickel chromium/copper nickel thermocouple |
|
|
|
|
|
|
|
KC – Nickel chromium/nickel aluminium for nickel chromium/nickel aluminium thermocouple |
|
|
|
|
|
|
|
KCA – Iron/copper nickel for nickel chromium/nickel aluminium thermocouple |
|
|
|
|
|
|
|
KCB – Copper/copper nickel for nickel chromium/nickel aluminium thermocouple |
|
|
|
|
|
|
|
NC – Nickel chromium silicium/nickel silicium for nickel chromium silicium/nickel silicium thermocouple |
|
|
|
|
|
|
|
SC RC – Copper/copper nickel for platinium rhodium thermocouple |
|
|
|
|
|
|
|
BC – Copper/copper alloy for platinium rhodium/platinium rhodium thermocouple |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Selling information
Other fire performances IEC 60332-1 or IEC 60332-3-24(C) on request.
Minimum bending radius:
15 x outer diameter
To be doubled during laying operations