EN 50288-7 Hypron® Mica tape/XLPE insulation OS Unarmoured Fire resistant

Description
- Instrumentation cables 170/300 V
- Overall Screen (OS)
- Lead free
- Aliphatic and aromatic hydrocarbons resistant
Description
- Overall Screen (OS)
- Lead free
- Aliphatic and aromatic hydrocarbons resistant
Standards
International : IEC 60331; IEC 60332-3-22 Cat.ADescription
Applications
These instrumentation and communication cable are used to transmit analogue or digital signals in measurement and process control in moist areas and where aliphatic and aromatic hydrocarbons may be present. Hypron® offers an alternative to conventional lead covered cable and is an environmental friendly solution. They maintain circuit integrity when exposed to fire.
Design
Conductor:
Stranded bare copper class 2
Insulation:
Mica tape
Cross-linked polyethylene (XLPE)
Binder tape
Bedding
Inner sheath:
Low Smoke Zero Halogen (LSZH)
Colour: black.
Overall screen/sealing barrier:
Tinned copper drain wire
Aluminium backed polyethylene tape
Bedding:
High density polyethylene (PE)
Colour: black
Special sheath (intermediate sheath):
Polyamide
Outer sheath:
Polyvinyl chloride (PVC)
Colour: black
Other colour on request.
Core identification
Pair: white - black
Quad: white - black - red - blue (2 pair cables assembled as a quad)
White core printed with pair number
Marking
NEXANS 279 MGT/XLPE/AL/HDPE/NC/PVC 170/300V Nber of pairs & cross-section Cu IEC 60331 IEC 60332-3-22(A) MM YYYY Manufacturing number + metric marking
Standards
Characteristics
Construction characteristics | |
---|---|
Conductor material | Bare copper |
Type of conductor | Stranded, Class 2 |
Insulation | Micatape + XLPE |
Inner sheath | Low smoke, zero halogen thermoplastic compound |
Overall screen | Tinned copper drain wire + aluminium/polyethylene tape |
Material of bedding | High-density polyethylene (PE) |
Intermediate sheath | Polyamide |
Outer sheath | PVC |
Lead free | Yes |
Protection | no |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 170/300V |
Usage characteristics | |
Fire resistant | IEC 60331 |
Fire retardant | IEC 60332-3-22 |
Chemical resistance | Aliphatic and aromatic hydrocarbons resistant |
Electro magnetic interference resistance | Yes |
Operating temperature, range | -20 .. 60°C |
Max. conductor temperature in service | 90°C |
Standard | EN |
Docs and info
Selling information
Other fire performances IEC 60332-1 or IEC 60332-3-24(C) on request.
Minimum bending radius:
15 x outer diameter
To be doubled during laying operations
Tinned copper conductors available on request