Innovative Cables for Transportation and Industry

A self-protective sensor
This unit is more than an automative sensor; it protects and stabilizes itself against malfunction.

Duotrack® foils metal thieves
Sometimes, a technical innovation gives rise to unforeseen benefits.

Some (cables) like it hot!
Transitional technologies, like hybrid vehicles, demand transitional thinking. Our innovation for high-temperature automotive power cables drew heavily on expertise from other market sectors.

Railway clamps with a stroke of genius
With DuoTrack, Nexans offers an attractive solution for equipping non-electrified regional railway lines

Fibre Optic cable QFCI-F1
This fire-resistant, armored optical fiber cable (QFCI) assures excellent data transmission and exceptional mechanical and environmental properties. It offers low smoke/low toxicity/low acid gas emissions under fire conditions, and can operate reliably in extreme temperatures (-40°C and +70°C) to maintain vital onboard communications and emergency systems.

Crane cables get smart
This really is an intelligent cable - it tells us during operation if everything is OK.

Nexans provides NG² with specially engineered cable for innovative PLUG shoreside power system
Nexans is supplying specially designed power cables to NG² for its innovative PLUG shoreside power system that makes medium-voltage power connections between shore and ship a pushbutton operation.

Flexible power cable for hybrid electric vehicle
Innovation is often cooperative and synergistic, with the final result more than what each partner could have separately achieved.

Korean car cable offers high performance
Rather than being perceived as a threat, a new competitive technology should be seen as an opportunity to do it better.

Nexans launches ICEFLEX®
The first halogen free marine & offshore full range cable to resist ultra-cold Arctic temperatures down to – 50°