PAS 5308 Part 1/Type 1 OS Fire retardant

Description
- Instrumentation cables 300/500 V
- XLPE insulation (Part 1)
- Unarmoured (Type 1)
- Overall Screen (OS)
- Oil resistant
Description
- XLPE insulation (Part 1)
- Unarmoured (Type 1)
- Overall Screen (OS)
- Oil resistant
Standards
International : IEC 60332-3-22 Cat.ADescription
Applications
These instrumentation and communication cable are used to transmit analogue or digital signals in measurement and process control where chemicals may be present.
Design
Conductor:
Solid, stranded or flexible bare copper
Insulation:
Cross-linked polyethylene (XLPE)
Overall screen:
Binder tape
Tinned copper drain wire,
Aluminium/polyester tape
Outer sheath:
Polyvinyl chloride (PVC)
Colour: black
Other colour on request.
Core identification
Pair: black - white
Quad: black - white - red - blue (2 pair cables assembled as a quad)
White core printed with pair number
On request: according to PAS 5308 part 1
Marking
NEXANS 279 XLPE/OA.SCR/PVC 300/500V Nber of pairs & cross-section Cu IEC 60332-3-22(A) MM YYYY Manufacturing number + metric marking
Standards
PAS 5308 Part 1/type 1 (Design guide-lines)
BS EN 60228-2005
BS EN 50290-2-29
Characteristics
Construction characteristics | |
---|---|
Conductor material | Bare copper |
Insulation | XLPE (Cross-linked Polyethylene) |
Overall screen | Tinned copper drain wire + aluminium/polyester tape |
Outer sheath | PVC |
Protection | no |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 300 / 500 V |
Usage characteristics | |
Fire retardant | IEC 60332-3-22 |
Oil resistance | Yes |
Electro magnetic interference resistance | Yes |
Operating temperature, range | -20 .. 60°C |
Max. conductor temperature in service | 90°C |
Standard | PAS |
Specific characteristics | |
See all products | |
|
Products and services
Docs and info
Related documents
Selling information
Other fire performances IEC 60332-1 or IEC 60332-3-24(C) and enhanced hydrocarbon resistance on request.
Minimum bending radius:
10 x outer diameter
To be doubled during laying operations
Tinned copper conductors available on request