PAS 5308 Part 1/Type 2 IOS Fire retardant

Description
- Instrumentation cables 300/500 V
- XLPE insulation (Part 1)
- Armoured (Type 2)
- Individual & Overall Screen (IOS)
- Oil resistant
Description
- XLPE insulation (Part 1)
- Armoured (Type 2)
- Individual & Overall Screen (IOS)
- Oil resistant
Standards
International : IEC 60332-3-22 Cat.ADescription
Applications
These Instrumentation and communication are used to transmit analogue or digital signals in measurement and process control. They are well adapted to underground use in industrial applications where chemical and mechanical protections are needed (refinery areas, chemical plant...). The individual screening of each pair limits the consequence of crosstalk.
Design
Conductor:
Solid, stranded or flexible bare copper
Insulation:
Cross-linked polyethylene (XLPE)
Individual screen:
Binder tape
Tinned copper drain wire
Aluminium/polyester tape
Binder tape
Overall screen:
Binder tape
Tinned copper drain wire
Aluminium/polyester tape
Bedding (inner sheath):
Polyvinyl chloride (PVC)
Armour:
Galvanized steel wires (SWA)
Outer sheath:
Polyvinyl chloride (PVC)
Colour: black
Other colour on request.
Core identification
Pair: black - white
White core printed with pair number
On request: according to PAS 5308 part 1
Marking
NEXANS 279 XLPE/IND.+OA.SCR/PVC/SWA/PVC 300/500V Nber of pairs & cross-section Cu IEC 60332-3-22(A) MM YYYY Manufacturing number + metric marking
Standards
PAS 5308 Part 1/type 2 (Design guide-lines)
BS EN 60228-2005
BS EN 50290-2-29
Characteristics
Construction characteristics | |
---|---|
Conductor material | Bare copper |
Insulation | XLPE (Cross-linked Polyethylene) |
Individual screen | Tinned copper drain wire + aluminium/polyester tape |
Overall screen | Tinned copper drain wire + aluminium/polyester tape |
Inner sheath | PVC |
Armour type | Galvanized steel wires |
Outer sheath | PVC |
Protection | Yes |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 300 / 500 V |
Mechanical characteristics | |
Mechanical resistance to impacts | Good |
Usage characteristics | |
Fire retardant | IEC 60332-3-22 |
Oil resistance | Yes |
Electro magnetic interference resistance | Yes |
Operating temperature, range | -20 .. 60°C |
Max. conductor temperature in service | 90°C |
Standard | PAS |
Specific characteristics | |
See all products | |
|
Products and services
Docs and info
Related documents
Selling information
Other fire performances IEC 60332-1 or IEC 60332-3-24(C) and enhanced hydrocarbon resistance on request.
Minimum bending radius:
10 x outer diameter
To be doubled during laying operations
Tinned copper conductors available on request