Description
Standards
International : EN 50525-2-21; HD 22.4; IEC 60245-4National : NF C 32-102-4
Description
Use
We have designed the oil resistant 62 to satisfy the industrial needs in case of severe risks of attacks miscellaneous oils or liquids such as :
- Cutting and grinding liqids (particulary ONILO 430 OIL)
- Hydraulic fluids
- New hydrocarbons and fuels generations
- Some solvents
- Oil for turbine lubrification ASTM N°1,2,3
Nota
Max continuous operating conductor temperature in normal use :
+60°C ( in every case of mobile installation)
+85°C ( fixed protected installation )
+200°C ( in short circuit )
Permissible current rating is measured for an ambient temperature of 30°C and a maximum operating and conductor temperature of 85°C . For other temperature please refer to correction factors .
Characteristics
Construction characteristics | |
---|---|
Conductor flexibility | Flexible class 5 |
Sheath colour | Black |
Conductor material | Bare copper |
Dimensional characteristics | |
Dimensional standards | NF C 32-013 |
Electrical characteristics | |
Rated Voltage Uo/U (Um) | 450 / 750 V |
Mechanical characteristics | |
Cable flexibility | Flexible |
Usage characteristics | |
Flame retardant | C2, NF C 32-070 |
Chemical resistance | Accidental |
Oil resistance | Yes |
Operating temperature, range | -25 .. 55°C |
Weather resistance | Very good |
Docs and info
Selling information
USE <'HAR>N (x ou G) S oil resistant 62
- N = number of cores
- G = with Green-Yellow
- x = without Green-Yellow
- S = section in mm²