Safety cables
High requirements for fire retardancy or even fire resistance are met by several product ranges of low-voltage cables in different sizes under various brand names, like ALSECURE PREMIUM®.
Nexans supplies armored safety cables under a longstanding contract with France’s RATP, operator of the Paris Metro.
Related products and solutions
Low smoke & fire resistant Indoor energy cables/Wires and cables <1kV Used in residential, public and industrial buildings, fire-resistant cables allow fire alarms, smoke evacuation, lighting, sprinklers, etc. to continue operating during a fire. |
||
Low fire hazard cables 1kV Indoor energy cables/Wires and cables 1kV Cables are not dangerous on their own, but they may sometimes cause fires resulting from bad or ageing installations, wrong calculations of sections, and poor-quality cables installed, etc Due to the use of organic materials for insulation and sheathing and their huge volume in buildings, during fires, cables can also severely contribute to:
In order to save people and goods from these risks, Nexans offers halogen-free cables which prevent fire propagation and dramatically reduce the emission of smoke and hazardous, acidic, and irritant gases, thus allowing people time to exit safely. |
||
Low fire hazard cables <1kV Indoor energy cables/Wires and cables <1kV A low level of opacity of smoke produced and acidity of the effluent are basic criteria in the selection of materials that, in the event of fire, make it possible to reduce the presence of dangerous gases and to facilitate escape. It is essential that the production of opaque smoke and harmful emissions is as low as possible during a fire. Nexans’ offer enables to:
|
||
Fire resistant cables 1kV Indoor energy cables/Wires and cables 1kV Fire Resistant cables enable the security systems (video surveillance, smoke ventilation, audio alarms...) to continue functioning for a certain time after the fire has started. Alsecure Plus is Nexans’ full range of Fire resistant cable in accordance with the national standards. Benefits of fire resistant cables
|