Alsecure® Plus & Alsecure® Premium: Fire resistant cables
Fire resistant cables ensure integrity of function during a fire by enabling the security systems (video surveillance, smoke ventilation, audio alarms...) to continue functioning for a certain time after the fire has started. Nexans ALSECURE cables comply with these requirements..
Alsecure Plus is Nexans’ full range of Fire resistant cable based on different technologies (silicone rubber or mica tape) in accordance with the national standards.
Recently Nexans broaden its cable range with a new product bringing exceptional mechanical performance, making the installation easier: the Alsecure Premium range, based on the patented INFIT insulation technology.
It delivers the same fire-performance characteristics as its predecessors; however, it adds new value to your installations by creating important time-saving and thus cost-saving advantages
Benefits of ALSECURE PLUS® cables
|
![]() |
Benefits of ALSECURE® Premium cables
|
![]() |
Innovative INFIT™ technology :
INFIT™ is a Nexans state-of-the-art generic technology, which draws on the latest Materials Science to optimize the structure and cohesion of cable insulations during fire. Based on selected types of polymers and patented specific compositions, it combines the rigid and easy-to-handle surface of traditional XLPE/mica cables with the strippability and installation ease of flexible silicone rubber cables. In the event of a fire, INFIT™ transforms the insulation from a flexible, plastic covering to a tough ceramic layer to assure circuit-integrity (i.e. no breaks or short circuits).
Related products and solutions
Control cables Special Cables The progressive electrification of machinery, and the industry for electrical equipment and tools, creates an increasing demand These cables are used in fixed installations or in installations or in environments were a high degree of flexibility is required. Especially if control panels or other equipment is moved, these cables are most suitable. The product range comprises cables which are suitable to interconnect most different applications from control and computer panels Control cables are exposed to a variety of mechanical and environmental stresses. Especially such as tension and pressure to cores These requirements are met by selecting most appropriate construction principles and state of the art conductor, insulation The degree of flexibility and... |
||
Fire resistant cables 1kV Indoor energy cables/Wires and cables 1kV Fire Resistant cables enable the security systems (video surveillance, smoke ventilation, audio alarms...) to continue functioning for a certain time after the fire has started. Alsecure Plus is Nexans’ full range of Fire resistant cable in accordance with the national standards. Benefits of fire resistant cables
|
||
Low fire hazard cables <1kV Indoor energy cables/Wires and cables <1kV A low level of opacity of smoke produced and acidity of the effluent are basic criteria in the selection of materials that, in the event of fire, make it possible to reduce the presence of dangerous gases and to facilitate escape. It is essential that the production of opaque smoke and harmful emissions is as low as possible during a fire. Nexans’ offer enables to:
|
||
Low smoke & fire resistant Indoor energy cables/Wires and cables <1kV Used in residential, public and industrial buildings, fire-resistant cables allow fire alarms, smoke evacuation, lighting, sprinklers, etc. to continue operating during a fire. |